IES and LM79 Files
Click Here for Luxiflux Area instructions, features and a demo.  Click Here for a video tutorial.
Click the Calculator icon to use the Lighting Estimator.
Click the PDF icon    to download the LM79 PDF file.
 1000mA - STANDARD
Lighting Estimator XNV2-AF-02-LED-U-5MQ-7030
Lighting Estimator XNV2-AF-02-LED-U-5NQ-7030
Lighting Estimator XNV2-AF-02-LED-U-5WQ-7030
Lighting Estimator XNV2-AF-02-LED-U-SL2-7030-HSS
Lighting Estimator XNV2-AF-02-LED-U-SL2-7030
Lighting Estimator XNV2-AF-02-LED-U-SL3-7030-HSS
Lighting Estimator XNV2-AF-02-LED-U-SL3-7030
Lighting Estimator XNV2-AF-02-LED-U-SL4-7030-HSS
Lighting Estimator XNV2-AF-02-LED-U-SL4-7030
Lighting Estimator XNV2-AF-02-LED-U-T2R-7030
Lighting Estimator XNV2-AF-02-LED-U-T3R-7030
Lighting Estimator XNV2-AF-02-LED-U-T4FT-7030
Lighting Estimator XNV2-AF-02-LED-U-T4W-7030
 1200mA
Lighting Estimator XNV2-AF-02-LED-U-5MQ-7030-1200
Lighting Estimator XNV2-AF-02-LED-U-5NQ-7030-1200
Lighting Estimator XNV2-AF-02-LED-U-5WQ-7030-1200
Lighting Estimator XNV2-AF-02-LED-U-SL2-7030-1200-HSS
Lighting Estimator XNV2-AF-02-LED-U-SL2-7030-1200
Lighting Estimator XNV2-AF-02-LED-U-SL3-7030-1200-HSS
Lighting Estimator XNV2-AF-02-LED-U-SL3-7030-1200
Lighting Estimator XNV2-AF-02-LED-U-SL4-7030-1200-HSS
Lighting Estimator XNV2-AF-02-LED-U-SL4-7030-1200
Lighting Estimator XNV2-AF-02-LED-U-T2R-7030-1200
Lighting Estimator XNV2-AF-02-LED-U-T3R-7030-1200
Lighting Estimator XNV2-AF-02-LED-U-T4FT-7030-1200
Lighting Estimator XNV2-AF-02-LED-U-T4W-7030-1200
 600mA
Lighting Estimator XNV2-AF-02-LED-U-5MQ-7030-600
Lighting Estimator XNV2-AF-02-LED-U-5NQ-7030-600
Lighting Estimator XNV2-AF-02-LED-U-5WQ-7030-600
Lighting Estimator XNV2-AF-02-LED-U-SL2-7030-600-HSS
Lighting Estimator XNV2-AF-02-LED-U-SL2-7030-600
Lighting Estimator XNV2-AF-02-LED-U-SL3-7030-600-HSS
Lighting Estimator XNV2-AF-02-LED-U-SL3-7030-600
Lighting Estimator XNV2-AF-02-LED-U-SL4-7030-600-HSS
Lighting Estimator XNV2-AF-02-LED-U-SL4-7030-600
Lighting Estimator XNV2-AF-02-LED-U-T2R-7030-600
Lighting Estimator XNV2-AF-02-LED-U-T3R-7030-600
Lighting Estimator XNV2-AF-02-LED-U-T4FT-7030-600
Lighting Estimator XNV2-AF-02-LED-U-T4W-7030-600
 800mA
Lighting Estimator XNV2-AF-02-LED-U-5MQ-7030-800
Lighting Estimator XNV2-AF-02-LED-U-5NQ-7030-800
Lighting Estimator XNV2-AF-02-LED-U-5WQ-7030-800
Lighting Estimator XNV2-AF-02-LED-U-SL2-7030-800-HSS
Lighting Estimator XNV2-AF-02-LED-U-SL2-7030-800
Lighting Estimator XNV2-AF-02-LED-U-SL3-7030-800-HSS
Lighting Estimator XNV2-AF-02-LED-U-SL3-7030-800
Lighting Estimator XNV2-AF-02-LED-U-SL4-7030-800-HSS
Lighting Estimator XNV2-AF-02-LED-U-SL4-7030-800
Lighting Estimator XNV2-AF-02-LED-U-T2R-7030-800
Lighting Estimator XNV2-AF-02-LED-U-T3R-7030-800
Lighting Estimator XNV2-AF-02-LED-U-T4FT-7030-800
Lighting Estimator XNV2-AF-02-LED-U-T4W-7030-800
Lighting Estimator Calculate the Selected Files
Copyright © 2024 Cooper Lighting Solutions