IES and LM79 Files
BRANDS
⇒
SHAPER
⇒
INTERIOR
⇒
HP PENDANT
⇒ 1250
Click the Calculator icon
to use the Lighting Estimator.
Click the PDF icon
to download the LM79 PDF file.
COMPACT FLUORESCENT
1250-26-CFL-3-27_253P176
1250-26-CFL-3-32_253P177_32W_PR
1250-26-CFL-6-27_253P175
1250-36-CFL-3-27_253P231_24W_PR
1250-36-CFL-3-32_253P227_32W_PR
1250-36-CFL-3-39_253P231_39W_PR
1250-36-CFL-3-40_253P231
1250-36-CFL-3-42_253P227
1250-36-CFL-3-50_253P233
1250-36-CFL-3-55_253P235
1250-36-CFL-3-57_253P228
1250-36-CFL-3-70_253P228_70W_PR
1250-36-CFL-6-27_253P232_24W_PR
1250-36-CFL-6-39_253P232_39W_PR
1250-36-CFL-6-40_253P232
1250-36-CFL-6-50_253P234
1250-36-CFL-6-55_253P236
1250-44-CFL-4-27_253P254_24W_PR
1250-44-CFL-4-39_253P254_39W_PR
1250-44-CFL-4-40_253P254
1250-44-CFL-4-50_253P256
1250-44-CFL-4-55_253P258
1250-44-CFL-4-57_253P251_57W_PR
1250-44-CFL-4-70_253P251
1250-44-CFL-8-27_253P255_24W_PR
1250-44-CFL-8-39_253P255_39W_PR
1250-44-CFL-8-40_253P255
1250-44-CFL-8-50_253P257
1250-44-CFL-8-55_253P259
HALOGEN
1250-26-HAL-3-150
1250-36-HAL-3-150
1250-44-HAL-4-150
METAL HALIDE
1250-26-MH-3-39_253P170_39W_PR
1250-36-MH-3-39_253P237_39W_PR
1250-36-MH-3-70_253P237_70W_PR
1250-44-MH-4-70_253P260_70W_PR
PULSE START METAL HALIDE
1250-36-MH-3-150_253P237
1250-44-MH-4-150_253P260
Calculate the Selected Files
Copyright © 2024 Cooper Lighting Solutions