IES and LM79 Files
BRANDS
⇒
SHAPER
⇒
Farallon 340 4-inch
⇒ 4-inch Downlight - 3000 lumens
Click the Calculator icon
to use the Lighting Estimator.
Click the PDF icon
to download the LM79 PDF file.
2400K - 90 CRI
340-4C-30-D010__340-EU4C-3040-9024-4LBW1LI-CC
340-4C-30-D010__340-EU4C-3040-9024-4LBW1LI-CF
340-4C-30-D010__340-EU4C-3040-9024-4LBW1LI-CQ
340-4C-30-D010__340-EU4C-3040-9024-4LBW1LI-FF
340-4C-30-D010__340-EU4C-3040-9024-4LBW1LI-GCC
340-4C-30-D010__340-EU4C-3040-9024-4LBW1LI-GFC
340-4C-30-D010__340-EU4C-3040-9024-4LBW1LI-GFF
2700K - 90 CRI
340-4C-30-D010__340-EU4C-3040-9027-4LBW1LI-CC
340-4C-30-D010__340-EU4C-3040-9027-4LBW1LI-CF
340-4C-30-D010__340-EU4C-3040-9027-4LBW1LI-CQ
340-4C-30-D010__340-EU4C-3040-9027-4LBW1LI-FF
340-4C-30-D010__340-EU4C-3040-9027-4LBW1LI-GCC
340-4C-30-D010__340-EU4C-3040-9027-4LBW1LI-GFC
340-4C-30-D010__340-EU4C-3040-9027-4LBW1LI-GFF
2700K - 97 CRI
340-4C-30-D010__340-EU4C-3040-9727-4LBW1LI-CC
340-4C-30-D010__340-EU4C-3040-9727-4LBW1LI-CF
340-4C-30-D010__340-EU4C-3040-9727-4LBW1LI-CQ
340-4C-30-D010__340-EU4C-3040-9727-4LBW1LI-FF
340-4C-30-D010__340-EU4C-3040-9727-4LBW1LI-GCC
340-4C-30-D010__340-EU4C-3040-9727-4LBW1LI-GFC
340-4C-30-D010__340-EU4C-3040-9727-4LBW1LI-GFF
3000K - 90 CRI
340-4C-30-D010__340-EU4C-3040-9030-4LBW1LI-CC
340-4C-30-D010__340-EU4C-3040-9030-4LBW1LI-CF
340-4C-30-D010__340-EU4C-3040-9030-4LBW1LI-CQ
340-4C-30-D010__340-EU4C-3040-9030-4LBW1LI-FF
340-4C-30-D010__340-EU4C-3040-9030-4LBW1LI-GCC
340-4C-30-D010__340-EU4C-3040-9030-4LBW1LI-GFC
340-4C-30-D010__340-EU4C-3040-9030-4LBW1LI-GFF
3000K - 97 CRI
340-4C-30-D010__340-EU4C-3040-9730-4LBW1LI-CC
340-4C-30-D010__340-EU4C-3040-9730-4LBW1LI-CF
340-4C-30-D010__340-EU4C-3040-9730-4LBW1LI-CQ
340-4C-30-D010__340-EU4C-3040-9730-4LBW1LI-FF
340-4C-30-D010__340-EU4C-3040-9730-4LBW1LI-GCC
340-4C-30-D010__340-EU4C-3040-9730-4LBW1LI-GFC
340-4C-30-D010__340-EU4C-3040-9730-4LBW1LI-GFF
3500K - 90 CRI
340-4C-30-D010__340-EU4C-3040-9035-4LBW1LI-CC
340-4C-30-D010__340-EU4C-3040-9035-4LBW1LI-CF
340-4C-30-D010__340-EU4C-3040-9035-4LBW1LI-CQ
340-4C-30-D010__340-EU4C-3040-9035-4LBW1LI-FF
340-4C-30-D010__340-EU4C-3040-9035-4LBW1LI-GCC
340-4C-30-D010__340-EU4C-3040-9035-4LBW1LI-GFC
340-4C-30-D010__340-EU4C-3040-9035-4LBW1LI-GFF
4000K - 90 CRI
340-4C-30-D010__340-EU4C-3040-9040-4LBW1LI-CC
340-4C-30-D010__340-EU4C-3040-9040-4LBW1LI-CF
340-4C-30-D010__340-EU4C-3040-9040-4LBW1LI-CQ
340-4C-30-D010__340-EU4C-3040-9040-4LBW1LI-FF
340-4C-30-D010__340-EU4C-3040-9040-4LBW1LI-GCC
340-4C-30-D010__340-EU4C-3040-9040-4LBW1LI-GFC
340-4C-30-D010__340-EU4C-3040-9040-4LBW1LI-GFF
5000K - 90 CRI
340-4C-30-D010__340-EU4C-3040-9050-4LBW1LI-CC
340-4C-30-D010__340-EU4C-3040-9050-4LBW1LI-CF
340-4C-30-D010__340-EU4C-3040-9050-4LBW1LI-CQ
340-4C-30-D010__340-EU4C-3040-9050-4LBW1LI-FF
340-4C-30-D010__340-EU4C-3040-9050-4LBW1LI-GCC
340-4C-30-D010__340-EU4C-3040-9050-4LBW1LI-GFC
340-4C-30-D010__340-EU4C-3040-9050-4LBW1LI-GFF
Calculate the Selected Files
Copyright © 2024 Cooper Lighting Solutions