IES and LM79 Files
Click Here for Luxiflux Area instructions, features and a demo.  Click Here for a video tutorial.
Click the Calculator icon to use the Lighting Estimator.
Click the PDF icon    to download the LM79 PDF file.
 1000mA - STANDARD
Lighting Estimator GWC-AF-01-LED-E1-5MQ-7050
Lighting Estimator GWC-AF-01-LED-E1-5NQ-7050
Lighting Estimator GWC-AF-01-LED-E1-5WQ-7050
Lighting Estimator GWC-AF-01-LED-E1-RW-7050
Lighting Estimator GWC-AF-01-LED-E1-SL2-7050
Lighting Estimator GWC-AF-01-LED-E1-SL3-7050
Lighting Estimator GWC-AF-01-LED-E1-SL4-7050
Lighting Estimator GWC-AF-01-LED-E1-SLL-7050
Lighting Estimator GWC-AF-01-LED-E1-SLR-7050
Lighting Estimator GWC-AF-01-LED-E1-T2-7050
Lighting Estimator GWC-AF-01-LED-E1-T3-7050
Lighting Estimator GWC-AF-01-LED-E1-T4FT-7050
Lighting Estimator GWC-AF-01-LED-E1-T4W-7050
Lighting Estimator GWC-AF-02-LED-E1-5MQ-7050
Lighting Estimator GWC-AF-02-LED-E1-5NQ-7050
Lighting Estimator GWC-AF-02-LED-E1-5WQ-7050
Lighting Estimator GWC-AF-02-LED-E1-RW-7050
Lighting Estimator GWC-AF-02-LED-E1-SL2-7050
Lighting Estimator GWC-AF-02-LED-E1-SL3-7050
Lighting Estimator GWC-AF-02-LED-E1-SL4-7050
Lighting Estimator GWC-AF-02-LED-E1-SLL-7050
Lighting Estimator GWC-AF-02-LED-E1-SLR-7050
Lighting Estimator GWC-AF-02-LED-E1-T2-7050
Lighting Estimator GWC-AF-02-LED-E1-T3-7050
Lighting Estimator GWC-AF-02-LED-E1-T4FT-7050
Lighting Estimator GWC-AF-02-LED-E1-T4W-7050
 1200mA
Lighting Estimator GWC-AF-01-LED-E1-5MQ-7050-1200
Lighting Estimator GWC-AF-01-LED-E1-5NQ-7050-1200
Lighting Estimator GWC-AF-01-LED-E1-5WQ-7050-1200
Lighting Estimator GWC-AF-01-LED-E1-RW-7050-1200
Lighting Estimator GWC-AF-01-LED-E1-SL2-7050-1200
Lighting Estimator GWC-AF-01-LED-E1-SL3-7050-1200
Lighting Estimator GWC-AF-01-LED-E1-SL4-7050-1200
Lighting Estimator GWC-AF-01-LED-E1-SLL-7050-1200
Lighting Estimator GWC-AF-01-LED-E1-SLR-7050-1200
Lighting Estimator GWC-AF-01-LED-E1-T2-7050-1200
Lighting Estimator GWC-AF-01-LED-E1-T3-7050-1200
Lighting Estimator GWC-AF-01-LED-E1-T4FT-7050-1200
Lighting Estimator GWC-AF-01-LED-E1-T4W-7050-1200
Lighting Estimator GWC-AF-02-LED-E1-5MQ-7050-1200
Lighting Estimator GWC-AF-02-LED-E1-5NQ-7050-1200
Lighting Estimator GWC-AF-02-LED-E1-5WQ-7050-1200
Lighting Estimator GWC-AF-02-LED-E1-RW-7050-1200
Lighting Estimator GWC-AF-02-LED-E1-SL2-7050-1200
Lighting Estimator GWC-AF-02-LED-E1-SL3-7050-1200
Lighting Estimator GWC-AF-02-LED-E1-SL4-7050-1200
Lighting Estimator GWC-AF-02-LED-E1-SLL-7050-1200
Lighting Estimator GWC-AF-02-LED-E1-SLR-7050-1200
Lighting Estimator GWC-AF-02-LED-E1-T2-7050-1200
Lighting Estimator GWC-AF-02-LED-E1-T3-7050-1200
Lighting Estimator GWC-AF-02-LED-E1-T4FT-7050-1200
Lighting Estimator GWC-AF-02-LED-E1-T4W-7050-1200
 600mA
Lighting Estimator GWC-AF-01-LED-E1-5MQ-7050-600
Lighting Estimator GWC-AF-01-LED-E1-5NQ-7050-600
Lighting Estimator GWC-AF-01-LED-E1-5WQ-7050-600
Lighting Estimator GWC-AF-01-LED-E1-RW-7050-600
Lighting Estimator GWC-AF-01-LED-E1-SL2-7050-600
Lighting Estimator GWC-AF-01-LED-E1-SL3-7050-600
Lighting Estimator GWC-AF-01-LED-E1-SL4-7050-600
Lighting Estimator GWC-AF-01-LED-E1-SLL-7050-600
Lighting Estimator GWC-AF-01-LED-E1-SLR-7050-600
Lighting Estimator GWC-AF-01-LED-E1-T2-7050-600
Lighting Estimator GWC-AF-01-LED-E1-T3-7050-600
Lighting Estimator GWC-AF-01-LED-E1-T4FT-7050-600
Lighting Estimator GWC-AF-01-LED-E1-T4W-7050-600
Lighting Estimator GWC-AF-02-LED-E1-5MQ-7050-600
Lighting Estimator GWC-AF-02-LED-E1-5NQ-7050-600
Lighting Estimator GWC-AF-02-LED-E1-5WQ-7050-600
Lighting Estimator GWC-AF-02-LED-E1-RW-7050-600
Lighting Estimator GWC-AF-02-LED-E1-SL2-7050-600
Lighting Estimator GWC-AF-02-LED-E1-SL3-7050-600
Lighting Estimator GWC-AF-02-LED-E1-SL4-7050-600
Lighting Estimator GWC-AF-02-LED-E1-SLL-7050-600
Lighting Estimator GWC-AF-02-LED-E1-SLR-7050-600
Lighting Estimator GWC-AF-02-LED-E1-T2-7050-600
Lighting Estimator GWC-AF-02-LED-E1-T3-7050-600
Lighting Estimator GWC-AF-02-LED-E1-T4FT-7050-600
Lighting Estimator GWC-AF-02-LED-E1-T4W-7050-600
 800mA
Lighting Estimator GWC-AF-01-LED-E1-5MQ-7050-800
Lighting Estimator GWC-AF-01-LED-E1-5NQ-7050-800
Lighting Estimator GWC-AF-01-LED-E1-5WQ-7050-800
Lighting Estimator GWC-AF-01-LED-E1-RW-7050-800
Lighting Estimator GWC-AF-01-LED-E1-SL2-7050-800
Lighting Estimator GWC-AF-01-LED-E1-SL3-7050-800
Lighting Estimator GWC-AF-01-LED-E1-SL4-7050-800
Lighting Estimator GWC-AF-01-LED-E1-SLL-7050-800
Lighting Estimator GWC-AF-01-LED-E1-SLR-7050-800
Lighting Estimator GWC-AF-01-LED-E1-T2-7050-800
Lighting Estimator GWC-AF-01-LED-E1-T3-7050-800
Lighting Estimator GWC-AF-01-LED-E1-T4FT-7050-800
Lighting Estimator GWC-AF-01-LED-E1-T4W-7050-800
Lighting Estimator GWC-AF-02-LED-E1-5MQ-7050-800
Lighting Estimator GWC-AF-02-LED-E1-5NQ-7050-800
Lighting Estimator GWC-AF-02-LED-E1-5WQ-7050-800
Lighting Estimator GWC-AF-02-LED-E1-RW-7050-800
Lighting Estimator GWC-AF-02-LED-E1-SL2-7050-800
Lighting Estimator GWC-AF-02-LED-E1-SL3-7050-800
Lighting Estimator GWC-AF-02-LED-E1-SL4-7050-800
Lighting Estimator GWC-AF-02-LED-E1-SLL-7050-800
Lighting Estimator GWC-AF-02-LED-E1-SLR-7050-800
Lighting Estimator GWC-AF-02-LED-E1-T2-7050-800
Lighting Estimator GWC-AF-02-LED-E1-T3-7050-800
Lighting Estimator GWC-AF-02-LED-E1-T4FT-7050-800
Lighting Estimator GWC-AF-02-LED-E1-T4W-7050-800
Lighting Estimator Calculate the Selected Files
Copyright © 2024 Cooper Lighting Solutions