IES and LM79 Files
BRANDS
⇒
INVUE
⇒
DECORATIVE
⇒ ARB Arbor
Click Here
for Luxiflux Area instructions, features and a demo.
Click Here
for a video tutorial.
Click the Calculator icon
to use the Lighting Estimator.
Click the PDF icon
to download the LM79 PDF file.
4000K-70CRI-STANDARD
ARB-B1-LED-D1-T2
ARB-B1-LED-D1-T3
ARB-B1-LED-D1-T4
ARB-B1-LED-D1-T5
ARB-B2-LED-D1-T2
ARB-B2-LED-D1-T3
ARB-B2-LED-D1-T4
ARB-B2-LED-D1-T5
ARB-B3-LED-D1-T2
ARB-B3-LED-D1-T3
ARB-B3-LED-D1-T4
ARB-B3-LED-D1-T5
ARB-B4-LED-D1-T5
7030-3000K-70CRI
ARB-B1-LED-D1-T2-7030
ARB-B1-LED-D1-T3-7030
ARB-B1-LED-D1-T4-7030
ARB-B1-LED-D1-T5-7030
ARB-B2-LED-D1-T2-7030
ARB-B2-LED-D1-T3-7030
ARB-B2-LED-D1-T4-7030
ARB-B2-LED-D1-T5-7030
ARB-B3-LED-D1-T2-7030
ARB-B3-LED-D1-T3-7030
ARB-B3-LED-D1-T4-7030
ARB-B3-LED-D1-T5-7030
ARB-B4-LED-D1-T5-7030
8030-3000K-80CRI
ARB-B1-LED-D1-T2-8030
ARB-B1-LED-D1-T3-8030
ARB-B1-LED-D1-T4-8030
ARB-B1-LED-D1-T5-8030
ARB-B2-LED-D1-T2-8030
ARB-B2-LED-D1-T3-8030
ARB-B2-LED-D1-T4-8030
ARB-B2-LED-D1-T5-8030
ARB-B3-LED-D1-T2-8030
ARB-B3-LED-D1-T3-8030
ARB-B3-LED-D1-T4-8030
ARB-B3-LED-D1-T5-8030
ARB-B4-LED-D1-T5-8030
Amber 590nm
ARB-B1-LED-D1-T2-AMB_789 lumens
ARB-B1-LED-D1-T3-AMB_863 lumens
ARB-B1-LED-D1-T4-AMB_865 lumens
ARB-B1-LED-D1-T5-AMB_1803 lumens
Calculate the Selected Files
Copyright © 2024 Cooper Lighting Solutions