IES and LM79 Files
Click Here for Luxiflux Area instructions, features and a demo.  Click Here for a video tutorial.
Click the Calculator icon to use the Lighting Estimator.
Click the PDF icon    to download the LM79 PDF file.
 4000K_70CRI-STANDARD
Lighting Estimator MLA-B1-LED-XX-T2-XX
Lighting Estimator MLA-B1-LED-XX-T3-XX
Lighting Estimator MLA-B1-LED-XX-T4-XX
Lighting Estimator MLA-B2-LED-XX-T2-XX
Lighting Estimator MLA-B2-LED-XX-T3-XX
Lighting Estimator MLA-B2-LED-XX-T4-XX
Lighting Estimator MLA-B3-LED-XX-T2-XX
Lighting Estimator MLA-B3-LED-XX-T3-XX
Lighting Estimator MLA-B3-LED-XX-T4-XX
 7030_3000K-70CRI
Lighting Estimator MLA-B1-LED-XX-T2-7030-XX
Lighting Estimator MLA-B1-LED-XX-T3-7030-XX
Lighting Estimator MLA-B1-LED-XX-T4-7030-XX
Lighting Estimator MLA-B2-LED-XX-T2-7030-XX
Lighting Estimator MLA-B2-LED-XX-T3-7030-XX
Lighting Estimator MLA-B2-LED-XX-T4-7030-XX
Lighting Estimator MLA-B3-LED-XX-T2-7030-XX
Lighting Estimator MLA-B3-LED-XX-T3-7030-XX
Lighting Estimator MLA-B3-LED-XX-T4-7030-XX
 8030_3000K-80CRI
Lighting Estimator MLA-B1-LED-XX-T2-8030-XX
Lighting Estimator MLA-B1-LED-XX-T3-8030-XX
Lighting Estimator MLA-B1-LED-XX-T4-8030-XX
Lighting Estimator MLA-B2-LED-XX-T2-8030-XX
Lighting Estimator MLA-B2-LED-XX-T3-8030-XX
Lighting Estimator MLA-B2-LED-XX-T4-8030-XX
Lighting Estimator MLA-B3-LED-XX-T2-8030-XX
Lighting Estimator MLA-B3-LED-XX-T3-8030-XX
Lighting Estimator MLA-B3-LED-XX-T4-8030-XX
Lighting Estimator Calculate the Selected Files
Copyright © 2024 Cooper Lighting Solutions